S-Lock Bimetal Hole Saw

Brand :
MIYANAGA

Caution

    Product Description

    [Features]
    · M42 material is used for the blade, enabling drilling in any work material.
    · Uses high-grade high-speed steel (M42 material) with excellent sharpness and durability.
    · More economical through individual cutter replacement.
    · Excellent operability thanks to the auto lock/manual release mechanism. (S-Lock System)
    · For drilling holes in steel plate 3.2 mm thick or less or stainless steel plate, PVC, plastic, etc., 1 mm thick or less.

    Features

    ●Since high-grade high-speed steel (M42) material is used for the blade edge, it is possible to drill every work material.
    ●High-grade high-speed steel excellent in sharpness and durability is adopted.
    ●The shank is easy to operate with auto lock, manual

    Specification

    ●Blade Thickness(mm):1.27

    Materials

    ●Blade Part: High Speed Steel(M42)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SLBI034 | S-Lock Bimetal Hole Saw | MIYANAGA | MISUMI Thailand