(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Uses unique 2-step blade with good bite to split the cutting powder on a single tip, and smoothly dispose of the cutting powder.
· There is no hollow in the tip pocket of the cutter blade, which enables smooth drilling without snagging on the workpiece.
· Smoothly drills holes in wood and resin with an impact drill.
Part Number |
---|
DLC20JD |
DLC21JD |
DLC22JD |
DLC25JD |
DLC27JD |
DLC28JD |
DLC30JD |
DLC32JD |
DLC33JD |
DLC35JD |
DLC38JD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Tip Diameter (mm) |
---|---|---|---|---|---|---|
฿ 2,053.64 | CORE DRILLS (TIP TOOLS) | 1 Piece(s) | 19 Day(s) | 20 | ||
฿ 2,000.00 | CORE DRILLS (TIP TOOLS) | 1 Piece(s) | 19 Day(s) | 21 | ||
฿ 2,000.00 | CORE DRILLS (TIP TOOLS) | 1 Piece(s) | 12 Day(s) | 22 | ||
฿ 2,000.00 | CORE DRILLS (TIP TOOLS) | 1 Piece(s) | 14 Day(s) | 25 | ||
฿ 2,279.49 | CORE DRILLS (TIP TOOLS) | 1 Piece(s) | 19 Day(s) | 27 | ||
฿ 2,229.00 | CORE DRILLS (TIP TOOLS) | 1 Piece(s) | 14 Day(s) | 28 | ||
฿ 2,229.00 | CORE DRILLS (TIP TOOLS) | 1 Piece(s) | 12 Day(s) | 30 | ||
฿ 2,615.00 | CORE DRILLS (TIP TOOLS) | 1 Piece(s) | 14 Day(s) | 32 | ||
฿ 2,615.00 | CORE DRILLS (TIP TOOLS) | 1 Piece(s) | 19 Day(s) | 33 | ||
฿ 2,615.00 | CORE DRILLS (TIP TOOLS) | 1 Piece(s) | 12 Day(s) | 35 | ||
฿ 2,972.00 | CORE DRILLS (TIP TOOLS) | 1 Piece(s) | 14 Day(s) | 38 |
Loading...
Detail Type | Set (With shank and center drill) | Effective Length(mm) | 40 | Cutter Length(mm) | 50 |
---|---|---|---|---|---|
Center Drill (Product Number) | DLCD | Link Model | Rechargeable Shank | Applicable Material | FRP, Resins, Synthetics, Wood, PVC Piping, Access Flooring |
Possible Perforation Materials | Metal, stainless steel. *No impact. Make sure to use charged driver drill. | Applicable Electric Motor | Rechargeable Impact Drill (up to 38 mm Cutting Edge Diameter), Driver Drill, Electric Drill. |
How can we improve?
How can we improve?