(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used for a wide range of metal working; from cutting to deburring. An extensive range of products with different tooth and cut profiles to suit your needs.
Part Number |
---|
TCBT4210D |
TCBT4220D |
TCBT4240D |
TCBT4400 |
TCBT4400D |
TCBT4400K |
TCBT4500D |
TCBT4600-1 |
TCBT4600D |
TCBT4600D-1 |
TCBT4600D-1XL |
TCBT4700 |
TCBT4700D |
TCBT4800D-6 |
TCBTDX460-1 |
TCBTDX470 |
TCBTTA440 |
TCBTTA460 |
TCBTTA470 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Product Model | Cutting Edge Shape | Blade Diameter (mm) | Blade Length (mm) | Total Length |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 828.04 | NRS CARBIDE BURS | 1 Piece(s) | 12 Day(s) | Round Tip Cone Type | Shank Diameter 3mm | Cross Cut | 3 | 9.5 | 38 | ||
฿ 827.88 | NRS CARBIDE BURS | 1 Piece(s) | 12 Day(s) | Round Tip Cone Type | Shank Diameter 3mm | Cross Cut | 3 | 13 | 38 | ||
฿ 1,201.75 | NRS CARBIDE BURS | 1 Piece(s) | 10 Day(s) | Round Tip Cone Type | Shank Diameter 3mm | Cross Cut | 6 | 13 | 45 | ||
฿ 1,444.19 | NRS CARBIDE BURS | 1 Piece(s) | 12 Day(s) | Round Tip Cone Type | Shank Diameter 6mm | Spiral Cut | 6 | 19 | 50 | ||
฿ 1,444.19 | NRS CARBIDE BURS | 1 Piece(s) | 12 Day(s) | Round Tip Cone Type | Shank Diameter 6mm | Cross Cut | 6 | 19 | 50 | ||
฿ 1,614.85 | NRS CARBIDE BURS | 1 Piece(s) | 14 Day(s) | Round Tip Cone Type | Shank Diameter 6mm | Cross Cut | 6 | 19 | 50 | ||
฿ 1,513.84 | NRS CARBIDE BURS | 1 Piece(s) | 10 Day(s) | Round Tip Cone Type | Shank Diameter 6mm | Cross Cut | 8 | 22 | 69 | ||
฿ 1,724.01 | NRS CARBIDE BURS | 1 Piece(s) | 12 Day(s) | Round Tip Cone Type | Shank Diameter 6mm | Spiral Cut | 10 | 27 | 75 | ||
฿ 1,583.34 | NRS CARBIDE BURS | 1 Piece(s) | 12 Day(s) | Round Tip Cone Type | Shank Diameter 6mm | Cross Cut | 10 | 19 | 65 | ||
฿ 1,724.01 | NRS CARBIDE BURS | 1 Piece(s) | 10 Day(s) | Round Tip Cone Type | Shank Diameter 6mm | Cross Cut | 10 | 27 | 75 | ||
฿ 2,196.21 | NRS CARBIDE BURS | 1 Piece(s) | 10 Day(s) | Cylinder Type | Shank Diameter 6mm | Cross Cut | 10 | 27 | 177 | ||
฿ 1,877.95 | NRS CARBIDE BURS | 1 Piece(s) | 14 Day(s) | Round Tip Cone Type | Shank Diameter 6mm | Spiral Cut | 12 | 30 | 75 | ||
฿ 1,877.95 | NRS CARBIDE BURS | 1 Piece(s) | 10 Day(s) | Round Tip Cone Type | Shank Diameter 6mm | Cross Cut | 12 | 30 | 75 | ||
฿ 2,666.15 | NRS CARBIDE BURS | 1 Piece(s) | 12 Day(s) | Round Tip Cone Type | Shank Diameter 6mm | Cross Cut | 16 | 33 | 78 | ||
฿ 1,724.01 | NRS CARBIDE BURS | 1 Piece(s) | 10 Day(s) | Round Tip Cone Type | Shank Diameter 6mm | Cross Cut | 10 | 27 | 75 | ||
฿ 1,877.95 | NRS CARBIDE BURS | 1 Piece(s) | 10 Day(s) | Round Tip Cone Type | Shank Diameter 6mm | Cross Cut | 12 | 30 | 75 | ||
฿ 1,741.34 | NRS CARBIDE BURS | 1 Piece(s) | 12 Day(s) | Round Tip Cone Type | Shank Diameter 6mm | For Cutting Aluminum | 6 | 19 | 50 | ||
฿ 2,362.48 | NRS CARBIDE BURS | 1 Piece(s) | 19 Day(s) | Round Tip Cone Type | Shank Diameter 6mm | For Cutting Aluminum | 10 | 27 | 75 | ||
฿ 2,979.41 | NRS CARBIDE BURS | 1 Piece(s) | 12 Day(s) | Round Tip Cone Type | Shank Diameter 6mm | For Cutting Aluminum | 12 | 30 | 75 |
Loading...
Point Strategy | 0 |
---|
How can we improve?
How can we improve?