1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide Bur: 60° Cone Type

Carbide Bur: 60° Cone Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,259.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used for a wide range of metal working; from cutting to deburring. An extensive range of products with different tooth and cut profiles to suit your needs.

Part Number
TCBT2940
TCBT2960D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Edge Shape Blade Diameter
(mm)
Blade Length
(mm)
Total Length

฿ 1,259.95

NRS CARBIDE BURS 1 Piece(s) 14 Day(s) Spiral Cut10855

฿ 1,851.41

NRS CARBIDE BURS 1 Piece(s) 19 Day(s) Cross Cut1614.560

Loading...

  1. 1

Basic Information

Shape 60° Cone Type Product Model Shank Diameter 6mm Point Strategy 0