1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sand Wheel C80【30 Pieces Per Package】

DISK

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,015.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated cutting wheel for use with FRP and plastic. Has a strong spring for sharp cutting capabilities with no deflection.

[Features]
· Can be used safely at high speed due to the special processing of the reinforced materials.
· As it has an offset shape and is firm, it can cut sharply without runout.
· Able to cut plastics and similar materials and optimized for FRP cutting.

 
Part Number
SDW1052C80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,015.17

DISK 1 Pack(s)

30 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Product Model Offset Type Work Material Non-metal Abrasive C
Particle Size(#) 80 Outside Diameter(mm) 105 Blade Thickness(mm) 2
Inner Diameter(mm) 15 Features Cutting Capacity Emphasis Peripheral Speed (Maximum operating peripheral speed)(m/s) 80
Number Contained(Sheets) 30 Features 1 Can be used safely at high speed due to the special processing of the reinforced materials. Features 2 As it has an offset shape and is firm, it can cut sharply without runout.
Features 3 Able to cut plastics and similar materials because it is optimized for FRP cutting. Use Cutting of FRP and other plastic Accessories Dedicated Pad 1 pc
Points Strategy 10 points

Please check the type/dimensions/specifications of the part SDW1052C80 in the Sand Wheel C80 series.