1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jaan Cut, Grinding Wheel (JCT105246P)

NRS CUTTING STONES

Jaan Cut, Grinding Wheel (JCT105246P)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Outstanding sharpness and durability. The surface is rough-side finished and enables smooth cuts with a single stroke.
[Features]
· The front surface is rough-side finished and thus there will be few burrs or scales on the cutting surface as well as almost no clogging.
· New Registon's unique blending technology is used to improve cutting performance and durability.
· Use for general metals.
· Jaan Cut for light gauge steel that is suitable for cutting light gauge steel is available.
[Application]
· Hardness M: for cutting heavy steel such as stainless steel, cast iron.
· Hardness P: for cutting general small metal cylindrical rod, pipes, steel plates, square materials, tungsten, channels, angles etc.

Features

●A rough side type with minimal burns and burrs on cut section.

Usage

●Hardness M: For cutting of heavy steel such as stainless steel and cast iron.
●Hardness P: For The Cutting of General Small Metal Round Bar, Beam, Steel Plates, Square Materials, Tungsten, Channels, Angles etc.

Specification

●Working Tool: Disk Grinder, Grindstone Cutting Machine
Part Number
JCT105246P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSParticle Size
(#)
Hardness Outside Diameter
(mm)
Blade Thickness
(mm)
Inner Diameter
(mm)
Peripheral Speed (Maximum operating peripheral speed)
(m/s)
Number Contained
(Sheets)
Features 4 Use Points Strategy

฿ 36.00

NRS CUTTING STONES 10 Piece(s) 6 Day(s) -46P1052157210-Hardness P: For cutting of small diameter rods, pipes, steel plates, square bars, zinc coated steel, steel channels, angle steel and metals in general.5 points

Loading...

  1. 1
 

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel / Alloy Steel / Cast Iron Features Durability emphasized
Features 1 The front surface is rough-side finished and thus there will be few burrs or scales on the cutting surface as well as almost no clogging. Features 2 It has improved sharpness and durability thanks to the New Registon's own mixing technology. Features 3 Can cut any metal.

Please check the type/dimensions/specifications of the part JCT105246P in the Jaan Cut, Grinding Wheel series.

Products with similar specification

Part Number
JCT125246P
JCT180246P
JCT205246P
JCT305336M
JCT305336M5
JCT305336P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSParticle Size
(#)
Hardness Outside Diameter
(mm)
Blade Thickness
(mm)
Inner Diameter
(mm)
Peripheral Speed (Maximum operating peripheral speed)
(m/s)
Number Contained
(Sheets)
Features 4 Use Points Strategy

฿ 86.00

10 Piece(s) 3 Day(s) -46P1252227210-Hardness P: For cutting of small diameter rods, pipes, steel plates, square bars, zinc coated steel, steel channels, angle steel and metals in general.5 points

฿ 104.00

10 Piece(s) 3 Day(s) -46P1802227210-Hardness P: For cutting of small diameter rods, pipes, steel plates, square bars, zinc coated steel, steel channels, angle steel and metals in general.5 points

฿ 1,190.00

1 Piece(s) Same day 1046P2052227210-Hardness P: For cutting of small diameter rods, pipes, steel plates, square bars, zinc coated steel, steel channels, angle steel and metals in general.5 points

฿ 186.00

25 Piece(s) 9 Day(s) -36M305325.47225Affordable 5-piece type is also available.Hardness M: For cutting of stainless steel, forged iron and other such heavy steel materials.20 points

฿ 303.00

5 Piece(s) 7 Day(s) -36M305325.4725Set of 5 units for easy portability to work sites.Hardness M: For cutting of stainless steel, forged iron and other such heavy steel materials.5 points

฿ 193.00

25 Piece(s) 12 Day(s) -36P305325.47225Affordable 5-piece type is also available.Hardness P: For cutting of small diameter rods, pipes, steel plates, square bars, zinc coated steel, steel channels, angle steel and metals in general.20 points