1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Delta Cut (Part Number)

NRS CUTTING STONES

Delta Cut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 76.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offset type that enables surface flush cutting. Sharp cutting edge with a noticeable difference from the very first cut.

[Features]
· Offset type that enables surface flush cutting.
· Thin 1 mm type enables faster cutting, dramatically increasing work efficiency.
· Ultra-thin, there is no burn in the cut, and there is less burr. Sister Product of Theta Cut

 
Part Number
DCT1071NX60S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 76.00

NRS CUTTING STONES 10 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Offset Type Work Material General Steel / Stainless Steel / Alloy Steel Particle Size(#) 60
Hardness S Outside Diameter(mm) 107 Blade Thickness(mm) 1
Inner Diameter(mm) 15 Features Cutting Capacity Emphasis Peripheral Speed (Maximum operating peripheral speed)(m/s) 80
Number Contained(Sheets) 10 Features 1 It is an offset type that can perform flush cutting. Features 2 Thin 1 mm type realizes faster cutting speed and improves work efficiency significantly.
Features 3 Ultra-thin, there is no burn in the cut, and there is less burr. Features 4 Sister product of Theta Cut. Use For cutting small diameter cylindrical rods, pipes, steel plates, rectangular lumber, corrugated galvanized iron sheets, etc.
Points Strategy 5 points

Please check the type/dimensions/specifications of the part DCT1071NX60S in the Delta Cut series.