1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Theta Cut

NRS CUTTING STONES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 79.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Straight type double reinforced cutting grindstone. Sharp cutting edge with a noticeable difference from the very first cut.

[Features]
· Thin 1 mm type realizes faster cutting speed and improves work efficiency significantly.
· Ultra-thin, there is no burn in the cut, and there is less burr.
· This is a sister product of Delta Cut

 
Part Number
SCT1071NX60S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 79.36

NRS CUTTING STONES 10 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel / Alloy Steel / Aluminum Particle Size(#) 60
Hardness S Outside Diameter(mm) 107 Blade Thickness(mm) 1
Inner Diameter(mm) 15 Features Cutting Capacity Emphasis Peripheral Speed (Maximum operating peripheral speed)(m/s) 80
Number Contained(Sheets) 10 Features 1 Thin 1 mm type realizes faster cutting speed and improves work efficiency significantly. Features 2 Ultra-thin type, there is no burn in the cut, and there is less burr.
Features 3 This is a sister product of Delta Cut. Use For cutting small diameter cylindrical rods, pipes, steel plates, rectangular lumber, corrugated galvanized iron sheets, etc. Points Strategy 5 points

Please check the type/dimensions/specifications of the part SCT1071NX60S in the Theta Cut series.