1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Α Cut

NRS CUTTING STONES

Α Cut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 102.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Around 4 times as durable as general-purpose products (in-house comparison). Especially ideal for thin stainless steel plates.

[Features]
· Thin 1.6 mm type realizes faster cutting speed and improves work efficiency significantly.
· More durable than ultra-thin type cutting grindstone.
· Use for general metals.

 
Part Number
ACT-1051.6NX40S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 102.43

NRS CUTTING STONES 10 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel / Alloy Steel Particle Size(#) 40
Hardness S Outside Diameter(mm) 105 Blade Thickness(mm) 1.6
Inner Diameter(mm) 15 Features Cutting Capacity Emphasis Peripheral Speed (Maximum operating peripheral speed)(m/s) 72
Number Contained(Sheets) 10 Features 1 Thin 1.6 mm type realizes faster cutting speed and improves work efficiency significantly. Features 2 It is more durable than ultra-thin type cutting whetstone.
Features 3 Can cut any metal. Use For cutting small diameter cylindrical rods, pipes, steel plates, rectangular lumber, corrugated galvanized iron sheets, etc. Points Strategy 5 points

Please check the type/dimensions/specifications of the part ACT-1051.6NX40S in the Α Cut series.