(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Versatile cut-off wheel available in a range of sizes.
[Features]
· Cut-off wheel with excellent sharp cutting edge and durability.
· Achieves extremely low warpage and excellent cutting precision.
[Application]
· For cutting general small cylindrical rods, pipes, steel plates, square materials, galvanized iron etc.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Work Material | Abrasive | Particle Size (#) | Hardness | Outside Diameter (mm) | Blade Thickness (mm) | Inner Diameter (mm) | Peripheral Speed (Maximum operating peripheral speed) (m/s) | Number Contained (Sheets) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 54.00 | NRS CUTTING STONES | 10 Piece(s) | 6 Day(s) | General Steel / Cast Iron | A / WA | 46 | P | 100 | 2 | 15 | 72 | 10 | |||
฿ 54.00 | NRS CUTTING STONES | 10 Piece(s) | 9 Day(s) | General Steel / Cast Iron | A / WA | 46 | S | 100 | 2 | 15 | 72 | 10 | |||
฿ 62.00 | NRS CUTTING STONES | 10 Piece(s) | 3 Day(s) | General Steel / Stainless Steel / Alloy Steel / Cast Iron | WA | 46 | P | 100 | 2 | 15 | 72 | 10 | |||
฿ 54.00 | CUTTING STONES | 10 Piece(s) | 12 Day(s) | General Steel / Cast Iron | A / WA | 46 | P | 100 | 2 | 16 | 72 | 10 | |||
฿ 101.00 | NRS CUTTING STONES | 10 Piece(s) | 9 Day(s) | General Steel / Cast Iron | A / WA | 46 | P | 125 | 2 | 22 | 72 | 10 | |||
฿ 122.00 | NRS CUTTING STONES | 10 Piece(s) | 10 Day(s) | General Steel / Cast Iron | A / WA | 46 | P | 180 | 2 | 22 | 72 | 10 | |||
฿ 144.00 | NRS CUTTING STONES | 10 Piece(s) | 9 Day(s) | General Steel / Cast Iron | A / WA | 46 | P | 205 | 2 | 22 | 72 | 10 | |||
฿ 1,444.90 | NRS CUTTING STONES | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | General Steel / Cast Iron | A / WA | 46 | P | 205 | 2 | 25.4 | 72 | 10 | ||
฿ 173.00 | NRS CUTTING STONES | 25 Piece(s) | 9 Day(s) | General Steel / Cast Iron | A / WA | 46 | P | 255 | 2 | 25.4 | 72 | 25 | |||
฿ 205.00 | NRS CUTTING STONES | 25 Piece(s) | 6 Day(s) | General Steel / Cast Iron | A / WA | 30 | P | 305 | 2.8 | 25.4 | 63 | 25 | |||
฿ 344.00 | NRS CUTTING STONES | 25 Piece(s) | 9 Day(s) | General Steel / Cast Iron | A / WA | 30 | M | 405 | 3 | 25.4 | 63 | 25 | |||
฿ 634.00 | NRS CUTTING STONES | 25 Piece(s) | 3 Day(s) | General Steel / Cast Iron | A / WA | 30 | P | 405 | 3 | 25.4 | 63 | 25 | |||
฿ 352.00 | NRS CUTTING STONES | 25 Piece(s) | 9 Day(s) | General Steel / Cast Iron | A / WA | 30 | S | 405 | 3 | 25.4 | 63 | 25 | |||
฿ 1,015.00 | NRS CUTTING STONES | 25 Piece(s) | 9 Day(s) | General Steel / Cast Iron | A / WA | 30 | P | 455 | 3.5 | 25.4 | 63 | 25 | |||
฿ 1,009.00 | NRS CUTTING STONES | 10 Piece(s) | 9 Day(s) | General Steel / Cast Iron | A / WA | 30 | P | 510 | 4 | 25.4 | 63 | 10 |
Loading...
Product Model | Flat | Features | Durability emphasized | Features 1 | Cutting wheel that is durable and cuts well. |
---|---|---|---|---|---|
Features 2 | Produces an excellent cutting accuracy with an extremely low amount of warping. | Use | For cutting small diameter cylindrical rods, pipes, steel plates, corrugated galvanized iron sheets, etc. | Points Strategy | - |
How can we improve?
How can we improve?