1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutting Wheel, Grinding Wheel for Cutting

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 110.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Double-sided reinforced, depressed center cut-off wheel with outstanding durability that exceeds that of versatile products.
[Features]
· Enhances safety with its double-sided reinforcement.
· Ideal for actual work sites due to outstanding durability that reduces the frequency of replacement.
· Can easily cut difficult-to-cut materials like stainless steel.
· Use for general metals.
· Employs a depressed center abrasive stone, which contains a retaining nut. Can cut rivets or small-diameter bolts more closely to the base.
[Application]
· For cutting general small cylindrical rods, pipes, steel plates, square materials, galvanized iron etc.

Features

●Offset type to allow nut to fit in grinding wheel.
●Cutting of rivets and small diameter bolts can be done at the base.

Usage

●For Cutting of Common Metal, Small Diameter Round Bar, Small Diameter Pipe, Small Form Steel, Thin Steel Plate, Galvanized Iron etc.

Specification

●Q'ty Per Pack(sheet):10
●Grain Size(#):30
●Working Tool: Disk Grinder
Part Number
CTW-1072.3NX30S
CTW-1803NX30S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Inner Diameter
(mm)
Peripheral Speed (Maximum operating peripheral speed)
(m/s)

฿ 110.00

NRS CUTTING STONES 10 Piece(s) 3 Day(s) 1072.31572

฿ 259.00

NRS CUTTING STONES 10 Piece(s) 3 Day(s) 18032280

Loading...

  1. 1
 

Basic Information

Product Model Offset Type Work Material General Steel / Stainless Steel / Alloy Steel / Cast Iron Particle Size(#) 30
Hardness S Features Durability emphasized Number Contained(Sheets) 10
Features 1 Safety has been improved through double-sided reinforcement. Features 2 Excellent durability and less frequent replacement make it ideal for operations in workshops. Features 3 Stainless steel and other materials that are difficult to cut can be cut easily.
Features 4 Can cut any metal. Features 5 Since it has an offset shape, the tightening nut fits comfortably into the whetstone, allowing rivets and small bolts to be cut from the base. Use For cutting small diameter cylindrical rods, pipes, steel plates, rectangular lumber, corrugated galvanized iron sheets, etc.
Points Strategy 5 points