(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mitsubishi Resin S Type Container (Reinforced Bottom Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S-9GA-Y

  • External Shape Width(mm)
    370
  • External Shape Depth(mm)
    282
  • External Height(mm)
    125
  • Capacity(L)
    7.7
  • Color
    Yellow
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective Inner Dimensions / Frontage(mm)
    310
  • Effective inside dimension/ depth(mm)
    235
  • Effective inside dimension/ height(mm)
    104
  • Applicable Card Inserter
    Both Short Sides: R Type / ST-2 Type, Long Side: TP Type
  • Trusco Code
    356-5025
  • Mass(g)
    742
  • Amount Of Content
    1 pc.
Part Number
S-9GA-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 709.03

BOX TYPE CONTAINERS 5 Piece(s) 5 Day(s) Yellow 356-5025 1 pc.

Basic Specifications

  • External Shape Width(mm)
    370
  • External Shape Depth(mm)
    282
  • External Height(mm)
    125
  • Capacity(L)
    7.7
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective Inner Dimensions / Frontage(mm)
    310
  • Effective inside dimension/ depth(mm)
    235
  • Effective inside dimension/ height(mm)
    104
  • Applicable Card Inserter
    Both Short Sides: R Type / ST-2 Type, Long Side: TP Type
  • Mass(g)
    742
  • Amount Of Content
    1 pc.

Product Description

A box-type container with a reinforced bottom.
[Features]
· Excellent base strength.
· Made of polypropylene (PP).
· Country of manufacture: Japan.
[Applications]
· Optimal for storing or transporting machine parts such as bolts, nuts and bearings.

Specifications of S-9GA-Y

  • External Shape Width(mm)
    370
  • External Shape Depth(mm)
    282
  • External Height(mm)
    125
  • Capacity(L)
    7.7
  • Color
    Yellow
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective Inner Dimensions / Frontage(mm)
    310
  • Effective inside dimension/ depth(mm)
    235
  • Effective inside dimension/ height(mm)
    104
  • Applicable Card Inserter
    Both Short Sides: R Type / ST-2 Type, Long Side: TP Type
  • Trusco Code
    356-5025
  • Mass(g)
    742
  • Amount Of Content
    1 pc.
Part Number
S-9GA-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 709.03

BOX TYPE CONTAINERS 5 Piece(s) 5 Day(s) Yellow 356-5025 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1