(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lid for B Type Container Transparent

Lid for B Type Container Transparent

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of B-56RF-TM

  • Major Diameter Frontage(mm)
    669
  • Major Diameter Depth(mm)
    461
  • Major Diameter Height(mm)
    42
  • Color
    White
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Other
    Option
  • Detailed Color
    Transparency
  • Compatibility Container
    B-56/B-56-2/B-56-3/B-75/RB-61
  • Trusco Code
    396-0650
  • Mass(g)
    1020
  • Amount Of Content
    1 pc.
Part Number
B-56RF-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,200.19

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Major Diameter Frontage(mm)
    669
  • Major Diameter Depth(mm)
    461
  • Major Diameter Height(mm)
    42
  • Color
    White
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Other
    Option
  • Detailed Color
    Transparency
  • Compatibility Container
    B-56/B-56-2/B-56-3/B-75/RB-61
  • Trusco Code
    396-0650
  • Mass(g)
    1020
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A lid for B-type containers.

Specifications of B-56RF-TM

  • Major Diameter Frontage(mm)
    669
  • Major Diameter Depth(mm)
    461
  • Major Diameter Height(mm)
    42
  • Color
    White
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Other
    Option
  • Detailed Color
    Transparency
  • Compatibility Container
    B-56/B-56-2/B-56-3/B-75/RB-61
  • Trusco Code
    396-0650
  • Mass(g)
    1020
  • Amount Of Content
    1 pc.
Part Number
B-56RF-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,200.19

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1