(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
200L-B |
500L-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Major Diameter Frontage (mm) |
Major Diameter Depth (mm) |
Major Diameter Height (mm) |
Capacity (L) |
Usable Inner Dimensions / Frontage (mm) |
Usable Inner Dimensions / Depth (mm) |
Usable Inner Dimensions / Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,403.21 ฿ 13,171.28 |
BOX TYPE CONTAINERS | 1 Piece(s) | 40 Day(s) | 880 | 640 | 515 | 200 | 780 | 540 | 465 | 458-0869 | 15300 | 1 pc. | ||
฿ 43,644.21 ฿ 37,328.89 |
BOX TYPE CONTAINERS | 1 Piece(s) | 40 Day(s) | 1340 | 865 | 688 | 500 | 1215 | 740 | 532 | 458-0877 | 43400 | 1 pc. |
[Features]
· A large container with a 200 L/500 L capacity.
[Applications]
· A large container for holding water in agriculture, fisheries, etc.
Part Number |
---|
200L-B |
500L-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Major Diameter Frontage (mm) |
Major Diameter Depth (mm) |
Major Diameter Height (mm) |
Capacity (L) |
Usable Inner Dimensions / Frontage (mm) |
Usable Inner Dimensions / Depth (mm) |
Usable Inner Dimensions / Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,403.21 ฿ 13,171.28 |
BOX TYPE CONTAINERS | 1 Piece(s) | 40 Day(s) | 880 | 640 | 515 | 200 | 780 | 540 | 465 | 458-0869 | 15300 | 1 pc. | ||
฿ 43,644.21 ฿ 37,328.89 |
BOX TYPE CONTAINERS | 1 Piece(s) | 40 Day(s) | 1340 | 865 | 688 | 500 | 1215 | 740 | 532 | 458-0877 | 43400 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?