(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HJF-200S |
HJF-300S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Noise value (dB(A)) (50/60Hz) |
Air Amount (m3/min)(50/60Hz) |
Trusco Code | Power consumption (50/60 Hz) (W) |
Compatible Duct Diameter (mm) |
Blade Diameter (mm) |
Number of Fan Blades (sheet) |
Conforming duct | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,560.00 |
BLOWERS | 1 Piece(s) | 1 Day(s) | 71/74 | 19/23 | 298-5624 | 135/200 | 230 | 200 | 6 | TFD-230S/RFD-230S | 7500g | 1 unit | ||
฿ 23,700.00 |
BLOWERS | 1 Piece(s) | 1 Day(s) | 78/81 | 52/60 | 298-5632 | 405/560 | 320 | 290 | 4 | TFD-320S/RFD-320S/RFD-320G | 12500g | 1 unit |
[Features]
· Made of rust-resistant stainless steel.
· Noise is reduced since both ends have bell shape: bell mouth specification to reduce air resistance. A single unit that is capable of blowing and exhausting air.
[Applications]
· For preventing oxygen depletion accidents in focal areas and closed spaces such as manholes and tunnels.
· For ventilation of gas and dust produced during processing work and supplying cold air at sites where ducts cannot be installed.
Part Number |
---|
HJF-200S |
HJF-300S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Noise value (dB(A)) (50/60Hz) |
Air Amount (m3/min)(50/60Hz) |
Trusco Code | Power consumption (50/60 Hz) (W) |
Compatible Duct Diameter (mm) |
Blade Diameter (mm) |
Number of Fan Blades (sheet) |
Conforming duct | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,560.00 |
BLOWERS | 1 Piece(s) | 1 Day(s) | 71/74 | 19/23 | 298-5624 | 135/200 | 230 | 200 | 6 | TFD-230S/RFD-230S | 7500g | 1 unit | ||
฿ 23,700.00 |
BLOWERS | 1 Piece(s) | 1 Day(s) | 78/81 | 52/60 | 298-5632 | 405/560 | 320 | 290 | 4 | TFD-320S/RFD-320S/RFD-320G | 12500g | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?