Silent High Speed Drill Grinder (Continuous Variable Speed)

Brand :
TOKYO AUTOMACH

Caution

    Product Description

    [Features]
    ・ It is lightweight, rotates quietly and can be used in the office (Built-in powerful magnetic motor)
    ・ High torque can be output in all ranges from near 0 rotation to a maximum of 12,000 rotations
    ・ Electric tool dedicated for rotation, which has realized an integrated structure by developing an ultra compact feedback type continuously variable transmission control
    ・ Straight type grinder with built-in strong magnetic motor
    ・ High torque is output quietly
    ·Carbide bur (up to 6 mm diameter), Marguerite (3M (TM) diameter up to 100 mm), shaft sander (diameter 30 mm, width 10 mm), etc. for cutting, polishing, drilling, deburring of various materials It is suitable

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat