(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Black carbide saber saw blade for siding (composite material, etc.)
Number of Teeth | 3 | Blade tip material | Carbide | Application | Brick |
---|---|---|---|---|---|
Overall Length(mm) | 225 | Effective length of blade(mm) | 207 | Thickness(mm) | 1.25 |
Width(mm) | 18.9 | Main Application Material | For Siding (Composite etc.) | Applicable Plate Thickness(mm) | t10~175 |
Diameter(mm) | φ10~175 | Blade Material | Carbide | Shank Shape | Standard |
Number Contained(Pieces) | 5 |
How can we improve?
How can we improve?