1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide saber saw blade for stainless steel

NCC SABER SAW

Carbide saber saw blade for stainless steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Black carbide saber saw blade for stainless

Part Number
JSBCT5S115-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

NCC SABER SAW 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Number of Teeth 18 Blade tip material Carbide Application Iron and steel / Stainless
Overall Length(mm) 115 Effective length of blade(mm) 95 Thickness(mm) 1
Width(mm) 17.3 Main Application Material For stainless steel Applicable Plate Thickness(mm) t2~4
Diameter(mm) φ5~60 Blade Material Carbide Shank Shape Standard
Number Contained(Pieces) 5