1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bimetal Jigsaw blade for FRP

NCC JIG SAW

Bimetal Jigsaw blade for FRP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White bimetal jigsaw blade for FRP

Part Number
JJGBM10T100-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

NCC JIG SAW 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Application Mild Steel Plate / Aluminum Alloy / Brass / Zinc / Plastic / FRP / Acrylic / Polycarbonate Product Type Bosch Type Material Bimetal HSS
Number of Teeth 8 Cutting Type Straight Line Thickness(mm) 1
Overall Length(mm) 100 Effective length of blade(mm) 77 Width(mm) 7.5
Main Application Material For FRP Applicable Plate Thickness(mm) t4~20 Blade Material Bimetal
Shank Shape T Type Number Contained(Pieces) 10