1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Band Saw Blade HI-FREX

Band Saw Blade HI-FREX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Versatile type using special alloy tool steel, which underwent special heat processing.

Part Number
EHF25-3505-3
EHF25-3505-4
EHF25-3505-6
EHF25-3660-4
EHF25-3660-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Number of Teeth

฿ 999,999,999.00

NCC BAND SAW 1 Piece(s) Quote 35053

฿ 999,999,999.00

NCC BAND SAW 1 Piece(s) Quote 35054

฿ 999,999,999.00

NCC BAND SAW 1 Piece(s) Quote 35056

฿ 999,999,999.00

NCC BAND SAW 1 Piece(s) Quote 36604

฿ 999,999,999.00

NCC BAND SAW 1 Piece(s) Quote 36606

Loading...

  1. 1

Basic Information

Width(mm) 25 Thickness(mm) 0.9 Material Special Alloy Tool Steel
Blade Material Alloy Use General steel, nonferrous metal, etc. Number Contained(Pieces) 10