1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Portable Band Saw Blade Alpha (YPS13-1140-14)

NCC BAND SAW

Portable Band Saw Blade Alpha (YPS13-1140-14)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Using matrix HSS containing cobalt. Superior durability.

Part Number
YPS13-1140-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Number of Teeth Thickness
(mm)

฿ 999,999,999.00

NCC BAND SAW 1 Piece(s) Quote 1140140.6

Loading...

  1. 1

Basic Information

Application Iron / Stainless / Aluminum / Resin Width(mm) 13 Material Bimetal HSS
Blade Material Matrix High Speed Steel Use Stainless Steel, Standard Steel Material Number Contained(Pieces) 5