(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Improved resistance against tooth chipping and blade chipping, with effective combination of of 3 different blade shapes.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) | Number of Teeth | Application | Width (mm) | Thickness (mm) | Set width | Number Contained (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 3505 | 3/4 | - | 27 | 0.9 | - | 10 | ||
฿ 5,187.00 | NCC BAND SAW | 1 Piece(s) | 15 Day(s) | 3505 | 4/6 | - | 27 | 0.9 | - | 10 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 3505 | 9/11 | - | 27 | 0.9 | - | 10 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 3885 | 3/4 | - | 34 | 1.1 | - | 10 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 3885 | 4/6 | - | 34 | 1.1 | - | 10 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 4115 | 3/4 | - | 34 | 1.1 | - | 10 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 4115 | 4/6 | - | 34 | 1.1 | - | 10 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 4570 | 3/4 | - | 34 | 1.1 | - | 10 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 4570 | 4/6 | - | 34 | 1.1 | - | 10 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 5040 | 3/4 | - | 41 | 1.3 | - | 5 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 5040 | 4/6 | - | 41 | 1.3 | - | 5 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 5450 | 3/4 | - | 41 | 1.3 | - | 5 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 5450 | 4/6 | Iron / Stainless | 41 | 1.3 | - | 5 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 5790 | 3/4 | Iron / Stainless | 41 | 1.3 | - | 5 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 5040 | 3/4 | Iron / Stainless | 41 | 1.3 | Large Tooth Width | 5 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 5450 | 3/4 | Iron / Stainless | 41 | 1.3 | Large Tooth Width | 5 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 5790 | 3/4 | Iron / Stainless | 41 | 1.3 | Large Tooth Width | 5 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 6650 | 3/4 | Iron / Stainless | 41 | 1.3 | Large Tooth Width | 5 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 6650 | 3/4 | Iron / Stainless | 54 | 1.6 | Large Tooth Width | 2 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 7600 | 3/4 | Iron / Stainless | 54 | 1.6 | Large Tooth Width | 2 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 8800 | 3/4 | Iron / Stainless | 54 | 1.6 | Large Tooth Width | 2 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 8550 | 3/4 | Iron / Stainless | 67 | 1.6 | Large Tooth Width | 2 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 8800 | 2/3 | Iron / Stainless | 67 | 1.6 | Large Tooth Width | 2 | ||
฿ 999,999,999.00 | NCC BAND SAW | 1 Piece(s) | Quote | 8800 | 3/4 | Iron / Stainless | 67 | 1.6 | Large Tooth Width | 2 |
Loading...
Material | Cobalt HSS Bimetal | Blade Material | Cobalt HSS | Use | H Type Steel, Lightweight Type Steel, Pipe Materials, etc. |
---|
How can we improve?
How can we improve?