(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heavy Duty Nippers

Heavy Duty Nippers

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 70-175

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    185
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • Main Body / Option
    Main Body
  • Weight(g/w)
    230
  • Blade Shape
    Powerful Blade
  • Package Size H×W×D(mm)
    223×73×20
Part Number
70-175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,060.96

FUJ HAND TOOL 1 Piece(s) 31 Day(s) 10

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    185
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • Main Body / Option
    Main Body
  • Weight(g/w)
    230
  • Blade Shape
    Powerful Blade
  • Package Size H×W×D(mm)
    223×73×20

Specifications of 70-175

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    185
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    2
  • Copper Wire Cutting Performance(φ/mm)
    3
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • Main Body / Option
    Main Body
  • Weight(g/w)
    230
  • Blade Shape
    Powerful Blade
  • Package Size H×W×D(mm)
    223×73×20
Part Number
70-175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,060.96

FUJ HAND TOOL 1 Piece(s) 31 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tough blade excellent in durability is adopted.

Specification

●Cutting Performance(mm) Iron Wire:Φ2.0
●Cutting Performance(mm) Copper Wire:Φ3
●SPQ(piece):6