(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Cutter

Wire Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of WC1-190

  • Overall Length(mm)
    191
  • Cutting Capacity: Wire(mm)
    φ4
  • Cutting Capacity: Stainless Steel Wire(mm)
    φ1.8
  • Mass(g)
    120
  • Attached Spring Prezence
    Available
  • Package Size H×W×D(mm)
    260×80×20
  • Supplement
    With hand lock for safety. With stopper function.
Part Number
WC1-190
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 682.46

FUJ HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Overall Length(mm)
    191
  • Cutting Capacity: Wire(mm)
    φ4
  • Cutting Capacity: Stainless Steel Wire(mm)
    φ1.8
  • Mass(g)
    120
  • Attached Spring Prezence
    Available
  • Package Size H×W×D(mm)
    260×80×20
  • Supplement
    With hand lock for safety. With stopper function.

Product Description

[Features]
· The handle of the body is made of aluminum, making it extremely lightweight.
· Includes a hand lock for safety.
· Handle lock: Locks when positioned upwards, opens when positioned downward.
· Stopper adjustment bolt: Allows the position (clearance) of the blade tip to be adjusted

Specifications of WC1-190

  • Overall Length(mm)
    191
  • Cutting Capacity: Wire(mm)
    φ4
  • Cutting Capacity: Stainless Steel Wire(mm)
    φ1.8
  • Mass(g)
    120
  • Attached Spring Prezence
    Available
  • Package Size H×W×D(mm)
    260×80×20
  • Supplement
    With hand lock for safety. With stopper function.
Part Number
WC1-190
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 682.46

FUJ HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1