(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Snap Ring Pliers Hole-Use (Straight)

Snap Ring Pliers Hole-Use (Straight)

You can add up to 6 items to the comparison list.

Loading...

Specifications of FCS-185

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    183
  • Shaft/hole
    For Hole
  • With or without spring
    Available
  • With/without tip claw replacement function
    Available
  • Tip claw diameter(mm)
    2
  • Compatible Ring Size(mm)
    12-65
  • Main Body / Option
    Main Body
  • Weight(g/w)
    175
  • Package Size H×W×D(mm)
    223×73×20
Part Number
FCS-185
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,224.00

HAND TOOLS 1 Piece(s) Same day

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    183
  • Shaft/hole
    For Hole
  • With or without spring
    Available
  • With/without tip claw replacement function
    Available
  • Tip claw diameter(mm)
    2
  • Compatible Ring Size(mm)
    12-65
  • Main Body / Option
    Main Body
  • Weight(g/w)
    175
  • Package Size H×W×D(mm)
    223×73×20

Product Description

[Features]
· Replaceable claw type tool dedicated for attaching/detaching C rings, extremely user friendly. Body and claw can be replaced by operating a single screw, enabling two types (bent and straight) to be used with one tool.
· With reverse taper machined on blade tip, the design helps prevent the ring from slipping off

Specifications of FCS-185

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    183
  • Shaft/hole
    For Hole
  • With or without spring
    Available
  • With/without tip claw replacement function
    Available
  • Tip claw diameter(mm)
    2
  • Compatible Ring Size(mm)
    12-65
  • Main Body / Option
    Main Body
  • Weight(g/w)
    175
  • Package Size H×W×D(mm)
    223×73×20
Part Number
FCS-185
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,224.00

HAND TOOLS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1