(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Handy Cutter

Cable Handy Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 600-240

  • Compatible Wire Type
    IV Line
  • Cutting Capacity (IV Wire)(㎜²)
    60(φ13.6)
  • Overall Length(mm)
    240
  • Weight(g/w)
    465
  • IV Line Cutting Performance
    60mm2 φ13.6
  • Package size:H X W X D(mm)
    280×73×20
Part Number
600-240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,285.97

HAND TOOLS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Compatible Wire Type
    IV Line
  • Cutting Capacity (IV Wire)(㎜²)
    60(φ13.6)
  • Overall Length(mm)
    240
  • Weight(g/w)
    465
  • IV Line Cutting Performance
    60mm2 φ13.6
  • Package size:H X W X D(mm)
    280×73×20

Product Description

[Applications]
・ Dedicated tool for cutting cable lines for telephone work, etc. They are ideal for cutting IV wires
・ Rubber
・ It can also be used to cut urethane, etc., or other rods and pipes

Specifications of 600-240

  • Compatible Wire Type
    IV Line
  • Cutting Capacity (IV Wire)(㎜²)
    60(φ13.6)
  • Overall Length(mm)
    240
  • Weight(g/w)
    465
  • IV Line Cutting Performance
    60mm2 φ13.6
  • Package size:H X W X D(mm)
    280×73×20
Part Number
600-240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,285.97

HAND TOOLS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in sharpness and durability.

Usage

●For cutting cable wires of electrical construction and so on.
●For cutting rubber and urethane rods and pipes.

Specification

●Cutting Performance(mm2):IV Wire 60(diameter13.6)
●SPQ(piece):6