(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Extending Container Cart, Route Boy, Model 301, Wide Base Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,583.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
301-01
301-02
301-04
301-05
301-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,583.87

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 490~590×290~390 4571114980459 501-3879 5700 1 unit

฿ 3,717.71

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 590~690×290~390 4571114980466 431-5596 6150 1 unit

฿ 3,683.62

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 14 Day(s) 490~590×390~490 4571114980480 501-3909 5930 1 unit

฿ 3,842.32

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 590~690×390~490 4571114980497 431-5600 6400 1 unit

฿ 3,863.87

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 490~590×490~590 4571114980527 431-5618 6400 1 unit

Basic Specifications

  • Product Model
    Container Truck
  • Average Load(kg)
    300
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Height(mm)
    105
  • Caster Diam.(mm)
    75
  • Assembly Reference
    30 Minutes per 1 Persons
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Nylon
  • Corner Material
    Steel
  • Connecting Bar Material
    Steel
  • Features
    Inner frame dimensions are adjustable at 10 mm pitch. Type expands floor area of 201 type. Containers are more stable.
  • Specifications
    Assembly Type/4 Swivel Casters
  • Amount Of Content
    1 unit

Product Description

[Features]
· The dimensions can be adjusted in 10 mm increments within the frame.
· This model is a version of Model 201 with a wider base area.
· This makes the container more stable.

Part Number
301-01
301-02
301-04
301-05
301-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,583.87

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 490~590×290~390 4571114980459 501-3879 5700 1 unit

฿ 3,717.71

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 590~690×290~390 4571114980466 431-5596 6150 1 unit

฿ 3,683.62

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 14 Day(s) 490~590×390~490 4571114980480 501-3909 5930 1 unit

฿ 3,842.32

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 590~690×390~490 4571114980497 431-5600 6400 1 unit

฿ 3,863.87

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 490~590×490~590 4571114980527 431-5618 6400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1