- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of LQ-95
-
- Length x Height x Thickness(mm)
- 95×95×30
-
- Product Type
- Gradient meter
-
- Measuring Range
- 0~90゚
-
- Minimum Read Value
- 1°
-
- Trusco Code
- 132-8816
-
- Mass(g)
- 120
-
- Application
- Horizontal/vertical/slope angle measurement of structure.
-
- Reading precision
- Within ±0.5° (±5° against collapse)
-
- Material
- ABS Resin
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 803.00
|
GRADIENT METERS
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Length x Height x Thickness(mm)
- 95×95×30
-
- Product Type
- Gradient meter
-
- Measuring Range
- 0~90゚
-
- Minimum Read Value
- 1°
-
- Trusco Code
- 132-8816
-
- Mass(g)
- 120
-
- Application
- Horizontal/vertical/slope angle measurement of structure.
-
- Reading precision
- Within ±0.5° (±5° against collapse)
-
- Material
- ABS Resin
Product Description
[Features]
· Thanks to the low-vibration design, the needle is easy to read, and is not affected by regular temperatures, humidity, or wind etc.
· Small, lightweight, and convenient to carry, enabling long-term use.
· Especially convenient for steel frame constructions as it contains a magnet.
[Applications]
· Horizontal/vertical/slope angle measurement of structure.
Specifications of LQ-95
-
- Length x Height x Thickness(mm)
- 95×95×30
-
- Product Type
- Gradient meter
-
- Measuring Range
- 0~90゚
-
- Minimum Read Value
- 1°
-
- Trusco Code
- 132-8816
-
- Mass(g)
- 120
-
- Application
- Horizontal/vertical/slope angle measurement of structure.
-
- Reading precision
- Within ±0.5° (±5° against collapse)
-
- Material
- ABS Resin
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 803.00
|
GRADIENT METERS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?