- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Drainage Gradient Instrument
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Length x Height x Thickness (mm) |
Trusco Code |
Mass (g) |
|
฿ 1,153.00
|
GRADIENT METERS
|
1 Piece(s)
|
|
1 Day(s)
|
300×50×22 |
229-7302 |
287 |
|
฿ 1,532.00
|
GRADIENT METERS
|
1 Piece(s)
|
|
1 Day(s)
|
500×50×22 |
229-7311 |
439 |
Basic Specifications
-
- Product Type
- Gradient meter
-
- Accuracy
- ±1.5 mm/m = within ±0.0859°
-
- Minimum Read Value
- -
-
- Application
- Measurement for outdoor drain pipes, U-shaped grooves, side groove inclines.
-
- Sensitivity
- 0.5mm/m=0.0286°
-
- Main Body Material
- Aluminum Alloy
-
- Bubble tube material
- Acrylic Resin (PMMA)
Product Description
[Features]
· The desired drainage slope is set easily and correctly because each gradient vial is calibrated to a different slope.
· Comes with a U-groove for measurement of Hume pipe and other pipes.
· With scale graduations.
· TGL-500 can also measure vertically.
[Applications]
· Measurement for outdoor drain pipes, U-shaped grooves, side groove inclines.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Length x Height x Thickness (mm) |
Trusco Code |
Mass (g) |
|
฿ 1,153.00
|
GRADIENT METERS
|
1 Piece(s)
|
|
1 Day(s)
|
300×50×22 |
229-7302 |
287 |
|
฿ 1,532.00
|
GRADIENT METERS
|
1 Piece(s)
|
|
1 Day(s)
|
500×50×22 |
229-7311 |
439 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?