- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Portable Gradiometer
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of PL-150
-
- Length x Height x Thickness(mm)
- 100×30×24
-
- Product Type
- Gradient meter
-
- Accuracy
- ±2.5 mm/m = within ±0.1433°
-
- Minimum Read Value
- -
-
- Trusco Code
- 229-7370
-
- Mass(g)
- 80
-
- Application
- Measuring inclines indoors and outdoors.
-
- Sensitivity
- 0.5mm/m=0.0286°
-
- Main Body Material
- Acrylic Resin (PMMA)
-
- Bubble tube material
- Acrylic Resin (PMMA)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 634.00
|
GRADIENT METERS
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Length x Height x Thickness(mm)
- 100×30×24
-
- Product Type
- Gradient meter
-
- Accuracy
- ±2.5 mm/m = within ±0.1433°
-
- Minimum Read Value
- -
-
- Trusco Code
- 229-7370
-
- Mass(g)
- 80
-
- Application
- Measuring inclines indoors and outdoors.
-
- Sensitivity
- 0.5mm/m=0.0286°
-
- Main Body Material
- Acrylic Resin (PMMA)
-
- Bubble tube material
- Acrylic Resin (PMMA)
Product Description
[Features]
· It has 1/50, 1/100, 1/150, horizontal and vertical gradients on 4 faces, providing 5 measurement functions while remaining compact.
· It can measure horizontally and vertically and can be used as a level gauge.
· Letters will no longer disappear as they are now laser printed.
· A handy type that's convenient for for detecting the gradient of draining pipes.
[Applications]
· Measuring inclines indoors and outdoors.
Specifications of PL-150
-
- Length x Height x Thickness(mm)
- 100×30×24
-
- Product Type
- Gradient meter
-
- Accuracy
- ±2.5 mm/m = within ±0.1433°
-
- Minimum Read Value
- -
-
- Trusco Code
- 229-7370
-
- Mass(g)
- 80
-
- Application
- Measuring inclines indoors and outdoors.
-
- Sensitivity
- 0.5mm/m=0.0286°
-
- Main Body Material
- Acrylic Resin (PMMA)
-
- Bubble tube material
- Acrylic Resin (PMMA)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 634.00
|
GRADIENT METERS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?