(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Digital Inclinometer with Laser 270X55X30

Digital Inclinometer with Laser 270X55X30

You can add up to 6 items to the comparison list.

Loading...

Specifications of DL270LV

  • Length x Height x Thickness(mm)
    270×55×30
  • Product Type
    Tilt Meter
  • Detection Angle Range
    360° (4-Way 90° or 4-Way 99.9% Display)
  • Power
    AAA Batteries x 3 (Included)
  • Minimum Display
    0.1°or 0.1%
  • Trusco Code
    332-7116
  • Mass(g)
    559
  • Use
    Horizontality, parallelism, and slope measurement. Horizontal and vertical management of pillars and wood.
  • Laser
    635 nm red semiconductor, output 1 mW or lower, JIS Class 2
  • Material
    Aluminum Alloy
Part Number
DL270LV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,897.63

GRADIENT METERS 1 Piece(s) 19 Day(s)

Basic Specifications

  • Length x Height x Thickness(mm)
    270×55×30
  • Product Type
    Tilt Meter
  • Detection Angle Range
    360° (4-Way 90° or 4-Way 99.9% Display)
  • Power
    AAA Batteries x 3 (Included)
  • Minimum Display
    0.1°or 0.1%
  • Trusco Code
    332-7116
  • Mass(g)
    559
  • Use
    Horizontality, parallelism, and slope measurement. Horizontal and vertical management of pillars and wood.
  • Laser
    635 nm red semiconductor, output 1 mW or lower, JIS Class 2
  • Material
    Aluminum Alloy

Product Description

[Features]
· LCD rotates (180°) independently.
· Any angle can be zero-set. (Comparison display mode)
· Measurement surface includes a V-cut and magnet for ease of installation, even on pipes.
[Applications]
· Horizontal, parallel and incline measurement.
· Horizontal/vertical management for pillars and wooden interlocks.
· Gradient management for pipes, etc.
· Angle management for industrial arms and other kinds of machinery.

Specifications of DL270LV

  • Length x Height x Thickness(mm)
    270×55×30
  • Product Type
    Tilt Meter
  • Detection Angle Range
    360° (4-Way 90° or 4-Way 99.9% Display)
  • Power
    AAA Batteries x 3 (Included)
  • Minimum Display
    0.1°or 0.1%
  • Trusco Code
    332-7116
  • Mass(g)
    559
  • Use
    Horizontality, parallelism, and slope measurement. Horizontal and vertical management of pillars and wood.
  • Laser
    635 nm red semiconductor, output 1 mW or lower, JIS Class 2
  • Material
    Aluminum Alloy
Part Number
DL270LV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,897.63

GRADIENT METERS 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1