- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Digital Level (Waterproof), DL164V
Specifications of DL164V
-
- Length x Height x Thickness(mm)
- 164×60×32
-
- Product Type
- Tilt Meter
-
- Detection Angle Range
- 360° (4-Way 90° or 4-Way 99.9%)
-
- Power
- AAA Batteries x 3 (Included)
-
- Minimum Display
- 0.1°
-
- Trusco Code
- 410-6610
-
- Mass(g)
- 360
-
- Use
- Horizontality, parallelism, and slope measurement. Horizontal and vertical management of pillars, wood. Management of gradient of piping, etc.
-
- Container Protection Class
- IP54
-
- Material
- Aluminum Alloy
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 5,515.00
|
GRADIENT METERS
|
1 Piece(s)
|
|
40 Day(s)
|
Basic Specifications
-
- Length x Height x Thickness(mm)
- 164×60×32
-
- Product Type
- Tilt Meter
-
- Detection Angle Range
- 360° (4-Way 90° or 4-Way 99.9%)
-
- Power
- AAA Batteries x 3 (Included)
-
- Minimum Display
- 0.1°
-
- Trusco Code
- 410-6610
-
- Mass(g)
- 360
-
- Use
- Horizontality, parallelism, and slope measurement. Horizontal and vertical management of pillars, wood. Management of gradient of piping, etc.
-
- Container Protection Class
- IP54
-
- Material
- Aluminum Alloy
Product Description
[Features]
· Includes a backlight enabling use in dark locations.
· Numbers are flipped when the main body is turned upside down, preventing reading errors.
· Stable measurement surface even on V-cuts and pipes. (Includes a magnet)
· Any angle can be zero-set.
[Applications]
· Horizontal, parallel and incline measurement.
· Horizontal/vertical management for pillars and wooden interlocks.
· Gradient management for pipes, etc.
· Angle management for industrial arms and other kinds of machinery
· Horizontal/vertical management when installing precision equipment, etc.
· Horizontal/vertical management in interior construction, facility construction, exterior construction, etc.
Specifications of DL164V
-
- Length x Height x Thickness(mm)
- 164×60×32
-
- Product Type
- Tilt Meter
-
- Detection Angle Range
- 360° (4-Way 90° or 4-Way 99.9%)
-
- Power
- AAA Batteries x 3 (Included)
-
- Minimum Display
- 0.1°
-
- Trusco Code
- 410-6610
-
- Mass(g)
- 360
-
- Use
- Horizontality, parallelism, and slope measurement. Horizontal and vertical management of pillars, wood. Management of gradient of piping, etc.
-
- Container Protection Class
- IP54
-
- Material
- Aluminum Alloy
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 5,515.00
|
GRADIENT METERS
|
1 Piece(s)
|
|
40 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?