(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Thrust Level / Pro

Thrust Level / Pro

You can add up to 6 items to the comparison list.

Loading...

Specifications of ED-25SPRO

  • Length x Height x Thickness(mm)
    250X150X20
  • Product Type
    Gradient meter
  • Accuracy
    ±17.5 mm/m = within ±1.0°
  • Minimum Read Value
  • Trusco Code
    410-5125
  • Mass(g)
    295
  • Application
    Measuring and setting slope gradient and roof slope.
  • Sensitivity
    0.50mm/m=0.0286°
  • Main Body
    ABS Resin
Part Number
ED-25SPRO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,230.00

GRADIENT METERS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Length x Height x Thickness(mm)
    250X150X20
  • Product Type
    Gradient meter
  • Accuracy
    ±17.5 mm/m = within ±1.0°
  • Minimum Read Value
  • Trusco Code
    410-5125
  • Mass(g)
    295
  • Application
    Measuring and setting slope gradient and roof slope.
  • Sensitivity
    0.50mm/m=0.0286°
  • Main Body
    ABS Resin

Product Description

[Features]
· Can measure gradient in both civil engineering and construction work.
· 360° rotation type that can measure at a desired set angle.
· The measurement reference plane is provided with V-grooves enabling the measurement of pipes and the like.
· It has a large dial and easy-to-grip handle.
[Applications]
· Measuring and setting slope gradient and roof slope.

Specifications of ED-25SPRO

  • Length x Height x Thickness(mm)
    250X150X20
  • Product Type
    Gradient meter
  • Accuracy
    ±17.5 mm/m = within ±1.0°
  • Minimum Read Value
  • Trusco Code
    410-5125
  • Mass(g)
    295
  • Application
    Measuring and setting slope gradient and roof slope.
  • Sensitivity
    0.50mm/m=0.0286°
  • Main Body
    ABS Resin
Part Number
ED-25SPRO
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,230.00

GRADIENT METERS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1