(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Level Magnification (Times) 24–32

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,029.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
24XG
26XG SALE
28XG SALE
32XG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Magnification
(x)
Trusco Code

฿ 11,029.00

AUTO LEVELS 1 Piece(s) 10 Day(s) 24 246-5469

฿ 13,264.00

฿ 12,202.88

AUTO LEVELS 1 Piece(s) 12 Day(s) 26 246-5477

฿ 14,445.00

฿ 13,289.40

AUTO LEVELS 1 Piece(s) 12 Day(s) 28 327-4101

฿ 19,699.00

฿ 18,123.08

AUTO LEVELS 1 Piece(s) 10 Day(s) 32 246-5485

Basic Specifications

  • Shortest Focusing Distance(m)
    0.3
  • Product Type
    Auto-level
  • Correction range(')
    15
  • Bubble tube sensitivity(mm)
    10/2
  • Container Protection Class
    Equivalent to IP55
  • Type
    Main Body
  • Mass(g)
    1300
  • Features
    Weatherproof Sealed Body.
  • Specifications
    JSIMA (Japan Surveying Instruments Manufacturers Association) Inspection certificate issued (surcharge)

Product Description

[Features]
· Airtight body that is robust against the weather.
· Built-in high-accuracy magnet damper type auto correction mechanism (with check button).
· Includes an optical finder that quickly pinpoints targets (peep sight).
· Can be mounted on a flat-top or curved-top tripod.

Part Number
24XG
26XG SALE
28XG SALE
32XG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Magnification
(x)
Trusco Code

฿ 11,029.00

AUTO LEVELS 1 Piece(s) 10 Day(s) 24 246-5469

฿ 13,264.00

฿ 12,202.88

AUTO LEVELS 1 Piece(s) 12 Day(s) 26 246-5477

฿ 14,445.00

฿ 13,289.40

AUTO LEVELS 1 Piece(s) 12 Day(s) 28 327-4101

฿ 19,699.00

฿ 18,123.08

AUTO LEVELS 1 Piece(s) 10 Day(s) 32 246-5485

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1