(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto-Level Tripod Reduction Length to Total Length (mm) 1,000 – 1,660

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of TE-6

  • Product Model
    Tripod for Auto-level
  • Reduction Length ~ Total Length(mm)
    1020~1660
  • Screw Diameter(Inch)
    5/8
  • Trusco Code
    147-6483
  • Mass(g)
    6500
  • Material
    Aluminum Alloy
Part Number
TE-6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 23,672.00

฿ 21,775.87

AUTO LEVELS 1 Piece(s) 10 Day(s)

Basic Specifications

Product Description

[Features]
· Tripod for auto levels and electronic levels.
· Strong ferrules that enable stability even on windy days.

Specifications of TE-6

  • Product Model
    Tripod for Auto-level
  • Reduction Length ~ Total Length(mm)
    1020~1660
  • Screw Diameter(Inch)
    5/8
  • Trusco Code
    147-6483
  • Mass(g)
    6500
  • Material
    Aluminum Alloy
Part Number
TE-6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 23,672.00

฿ 21,775.87

AUTO LEVELS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1