- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Round Table Average Load (kg) 500
Specifications of TKD-45
-
- Product Type
- Rotating table
-
- Uniform Load(kg)
- 500
-
- Main body: option
- Main Body
-
- Height Dimension(mm)
- 20.5
-
- Internal Diameter(mm)
- 360
-
- Outer Diameter(mm)
- 450
-
- Material
- Cold-Rolled Steel Plate (SPCC) (Epoxy Polyester Powder Coating)
-
- Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
฿ 5,966.00
|
ROTARY TABLES
|
1 Piece(s)
|
|
Same day
|
1 unit |
Basic Specifications
-
- Product Type
- Rotating table
-
- Uniform Load(kg)
- 500
-
- Main body: option
- Main Body
-
- Height Dimension(mm)
- 20.5
-
- Internal Diameter(mm)
- 360
-
- Outer Diameter(mm)
- 450
-
- Material
- Cold-Rolled Steel Plate (SPCC) (Epoxy Polyester Powder Coating)
-
- Capacity
- 1 unit
Product Description
[Features]
· Compact, yet has the ability to withstand a load of 500 kg and can be used not only in factories but also in shops, offices, etc.
Specifications of TKD-45
-
- Product Type
- Rotating table
-
- Uniform Load(kg)
- 500
-
- Main body: option
- Main Body
-
- Height Dimension(mm)
- 20.5
-
- Internal Diameter(mm)
- 360
-
- Outer Diameter(mm)
- 450
-
- Material
- Cold-Rolled Steel Plate (SPCC) (Epoxy Polyester Powder Coating)
-
- Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
฿ 5,966.00
|
ROTARY TABLES
|
1 Piece(s)
|
|
Same day
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Has performance to withstand a load of 500kg while compact type, can be used for shops, offices, factories as well as factories.Specification
●Equal Load(kg):500
●Outer Diameter(mm):450
●Inner Diameter(mm):360
●Height(mm):20.5Materials
●Steel Cold Rolled Steel Plate (SPCC)(epoxy type polyester powder coating)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?