(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rotating Base, Polyester Decorative Top Plate, Uniform Load (kg) 50–150

Rotating Base, Polyester Decorative Top Plate, Uniform Load (kg) 50–150

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,579.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC30-05W
TC30-10W
TC40-05W
TC40-10W
TC40-15W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Height Dimension
(mm)
Outer Diameter
(mm)
Capacity

฿ 4,579.00

ROTARY TABLES 1 Piece(s) 12 Day(s) 50 42 300 1 unit

฿ 5,496.00

ROTARY TABLES 1 Piece(s) 12 Day(s) 100 42 300 1 unit

฿ 5,248.00

ROTARY TABLES 1 Piece(s) 12 Day(s) 50 42.4 400 1 unit

฿ 6,070.00

ROTARY TABLES 1 Piece(s) 12 Day(s) 100 42.4 400 1 unit

฿ 7,540.00

ROTARY TABLES 1 Piece(s) 12 Day(s) 150 42.4 400 1 unit

Basic Specifications

  • Product Type
    Rotating table
  • Main body: option
    Main Body
  • Material
    Top Panel: poly-cosmetic Top Panel
  • Material 2
    Main Body: Steel (Silver Coated)
  • Material 3
    Inside: resin bearing
  • Capacity
    1 unit

Product Description

[Features]
· Ideal for assembling products and parts as well as maintenance of molds.
· Allows the workpiece to be moved with ease to a position convenient for the worker.

Part Number
TC30-05W
TC30-10W
TC40-05W
TC40-10W
TC40-15W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Height Dimension
(mm)
Outer Diameter
(mm)
Capacity

฿ 4,579.00

ROTARY TABLES 1 Piece(s) 12 Day(s) 50 42 300 1 unit

฿ 5,496.00

ROTARY TABLES 1 Piece(s) 12 Day(s) 100 42 300 1 unit

฿ 5,248.00

ROTARY TABLES 1 Piece(s) 12 Day(s) 50 42.4 400 1 unit

฿ 6,070.00

ROTARY TABLES 1 Piece(s) 12 Day(s) 100 42.4 400 1 unit

฿ 7,540.00

ROTARY TABLES 1 Piece(s) 12 Day(s) 150 42.4 400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1