(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Assembly Type Line Work Bench (One-Side Type / Both-Side Type)

Assembly Type Line Work Bench (One-Side Type / Both-Side Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 25,598.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ULRT-F1200 SALE
ULRT-F900 SALE
ULRT-WF1200 SALE
ULRT-WF900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 28,750.00

฿ 26,450.00

ASSEMBLY LINE WORKBENCHES 1 Piece(s) 40 Day(s) 1200 687.5 One-side Type 285-1181 45.0 1 unit

฿ 25,598.71

฿ 23,410.02

ASSEMBLY LINE WORKBENCHES 1 Piece(s) 40 Day(s) 900 687.5 One-side Type 285-1172 38.5 1 unit

฿ 47,842.21

฿ 43,809.11

ASSEMBLY LINE WORKBENCHES 1 Piece(s) 40 Day(s) 1200 1300 Double-sided Type 285-1202 73.5 1 unit

฿ 43,583.00

฿ 40,096.36

ASSEMBLY LINE WORKBENCHES 1 Piece(s) 40 Day(s) 900 1300 Double-sided Type 285-1199 62.0 1 unit

Basic Specifications

  • Product Type
    Line work bench
  • Height (mm)
    1885
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Material
    Main Body: Steel
  • Top Plate Material
    Melamine Resin Top Board
  • Specifications
    Top Board Side Height: 700-900 mm
  • Specification 2
    Benchtop adjustable pitch: 50 mm
  • Capacity
    1 unit

Product Description

Workbench suitable for table work and line work.
[Features]
· The assembly/packing line can be easily reconfigured according to the number of manufacturing processes.
· Cost can be drastically reduced compared with conventional automated assembly lines.
· The top plate uses a melamine decorative board that has high heat resistance and hardness, helping to prevent scratches.
[Applications]
· Also optimal for table work and for line work with the additional extension of a rail/carry platform.
· Also ideal for research labs as the assembly/packing line can be easily reconfigured according to the number of manufacturing processes.

Part Number
ULRT-F1200 SALE
ULRT-F900 SALE
ULRT-WF1200 SALE
ULRT-WF900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 28,750.00

฿ 26,450.00

ASSEMBLY LINE WORKBENCHES 1 Piece(s) 40 Day(s) 1200 687.5 One-side Type 285-1181 45.0 1 unit

฿ 25,598.71

฿ 23,410.02

ASSEMBLY LINE WORKBENCHES 1 Piece(s) 40 Day(s) 900 687.5 One-side Type 285-1172 38.5 1 unit

฿ 47,842.21

฿ 43,809.11

ASSEMBLY LINE WORKBENCHES 1 Piece(s) 40 Day(s) 1200 1300 Double-sided Type 285-1202 73.5 1 unit

฿ 43,583.00

฿ 40,096.36

ASSEMBLY LINE WORKBENCHES 1 Piece(s) 40 Day(s) 900 1300 Double-sided Type 285-1199 62.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Assembling/packing line can be easily reconfigured according to the processing number of products.

Specification

●Top Board Height: 700 to 900mm
●Top Board Adjustable Pitch: 50mm

Materials

●Top Board: Melamine Decorative Top Board
●Main Body: Steel