(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

All Stainless Steel Workbench, H-Frame Type, SUS304, Equal Load (kg) 350

All Stainless Steel Workbench, H-Frame Type, SUS304, Equal Load (kg) 350

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 74,314.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HTWB-1560SUS SALE
HTWB-1575SUS SALE
HTWB-1860SUS SALE
HTWB-1875SUS SALE
HTWB-1890SUS SALE
TWB-1560SUS SALE
TWB-1575SUS SALE
TWB-1860SUS SALE
TWB-1875SUS SALE
TWB-1890SUS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Details Type Mass
(kg)
Capacity

฿ 75,738.00

฿ 65,324.03

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 1500 600 For standing work 37.0 1 unit

฿ 85,628.00

฿ 73,854.15

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 1500 750 For standing work 43.0 1 unit

฿ 83,422.00

฿ 71,951.48

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 1800 600 For standing work 42.0 1 unit

฿ 94,212.00

฿ 81,257.85

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 1800 750 For standing work 49.0 1 unit

฿ 100,890.00

฿ 87,017.63

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 1800 900 For standing work 53.0 1 unit

฿ 74,314.00

฿ 64,095.83

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 740 1500 600 For sitting work 36.0 1 unit

฿ 84,222.00

฿ 72,641.48

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 740 1500 750 For sitting work 42.0 1 unit

฿ 82,003.00

฿ 70,727.59

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 740 1800 600 For sitting work 41.0 1 unit

฿ 92,803.00

฿ 80,042.59

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 740 1800 750 For sitting work 48.0 1 unit

฿ 99,515.00

฿ 85,831.69

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 740 1800 900 For sitting work 52.0 1 unit

Basic Specifications

  • Product Type
    Stainless steel work bench
  • Uniform Load(kg)
    350
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M10 x 1.5
  • Material
    Main Body: Stainless Steel (304)
  • Specifications
    Top Panel: Level Top Panel
  • Specification 2
    Frame shape: H-shape frame
  • Assembly guide
    40 Minutes per 2 Persons
  • Capacity
    1 unit

Product Description

[Features]
· The adjuster and body are both made entirely of stainless steel, excellent for static electricity protection.
· Features outstanding corrosion resistance, chemical resistance, and durability. A rust-resistant type suitable for environments where a large quantity of water or steam is generated.
· Excellent water resistance, water-washable, easy to clean, and hygienic.

Part Number
HTWB-1560SUS SALE
HTWB-1575SUS SALE
HTWB-1860SUS SALE
HTWB-1875SUS SALE
HTWB-1890SUS SALE
TWB-1560SUS SALE
TWB-1575SUS SALE
TWB-1860SUS SALE
TWB-1875SUS SALE
TWB-1890SUS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Details Type Mass
(kg)
Capacity

฿ 75,738.00

฿ 65,324.03

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 1500 600 For standing work 37.0 1 unit

฿ 85,628.00

฿ 73,854.15

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 1500 750 For standing work 43.0 1 unit

฿ 83,422.00

฿ 71,951.48

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 1800 600 For standing work 42.0 1 unit

฿ 94,212.00

฿ 81,257.85

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 1800 750 For standing work 49.0 1 unit

฿ 100,890.00

฿ 87,017.63

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 1800 900 For standing work 53.0 1 unit

฿ 74,314.00

฿ 64,095.83

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 740 1500 600 For sitting work 36.0 1 unit

฿ 84,222.00

฿ 72,641.48

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 740 1500 750 For sitting work 42.0 1 unit

฿ 82,003.00

฿ 70,727.59

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 740 1800 600 For sitting work 41.0 1 unit

฿ 92,803.00

฿ 80,042.59

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 740 1800 750 For sitting work 48.0 1 unit

฿ 99,515.00

฿ 85,831.69

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 740 1800 900 For sitting work 52.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1