Light Work Bench AE Type / HAE Type (H Form / SUS304-Covered Tabletop) Average Load 300 kg

Brand :
TRUSCO

Caution

    Product Description

    Workbench covered with a thin stainless steel plate to prevent rust.
    [Features]
    · Covered with an SUS304 top plate that features outstanding corrosion resistance and chemical resistance.
    · By using steel as material for the legs, the production cost is reduced compared to the cost of a workbench made entirely of stainless steel.
    [Applications]
    · Can be used in cleanrooms, laboratories, food product facilities, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Light Work Bench AE Type / HAE Type (H Form / SUS304-Covered Tabletop) Average Load 300 kg | TRUSCO | MISUMI Thailand