(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Elevating Stand, Uniform Load 100 kg

Elevating Stand, Uniform Load 100 kg

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Vertical and tilt operations are not possible when there is a load.
  • The customer is responsible for unloading delivered products. This is a heavy item, so handle with care.

Specifications of SHSG-100-45C

  • Product Type
    Adjustable height work bench
  • Height (mm)
    580~830
  • Width (mm)
    450
  • Depth (mm)
    450
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Material
    Main Body: Steel (Powder Coated)
  • Top Plate Material
    Decorative Melamine
  • Specifications
    Lift method: free lock gas cylinder
  • Specification 2
    Vertical pitch: arbitrary
  • Specification 3
    Caster Swivel Type (With Stopper) 63 mm (4 Pieces)
  • Application
    For light indoor work. As a side table for office work. Inspection of part construction, packing, and assembly.
  • Mass(kg)
    20.0
  • Capacity
    1 unit
Part Number
SHSG-100-45C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 19,945.00

฿ 18,349.40

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    580~830
  • Width (mm)
    450
  • Depth (mm)
    450
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Material
    Main Body: Steel (Powder Coated)
  • Top Plate Material
    Decorative Melamine
  • Specifications
    Lift method: free lock gas cylinder
  • Specification 2
    Vertical pitch: arbitrary
  • Specification 3
    Caster Swivel Type (With Stopper) 63 mm (4 Pieces)
  • Application
    For light indoor work. As a side table for office work. Inspection of part construction, packing, and assembly.
  • Mass(kg)
    20.0
  • Capacity
    1 unit

Product Description

A lifting stand that can be adjusted steplessly between 580 and 830 mm depending on the user and applications.
[Features]
· Top plate can be adjusted at arbitrary angles. (Angle can be changed by up to 40 degrees)
· The top plate uses a scratch-resistant melamine decorative board.
[Applications]
· For light indoor work.
· As a side table for office work.
· Inspection of part construction, packing, and assembly.

Specifications of SHSG-100-45C

  • Product Type
    Adjustable height work bench
  • Height (mm)
    580~830
  • Width (mm)
    450
  • Depth (mm)
    450
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Material
    Main Body: Steel (Powder Coated)
  • Top Plate Material
    Decorative Melamine
  • Specifications
    Lift method: free lock gas cylinder
  • Specification 2
    Vertical pitch: arbitrary
  • Specification 3
    Caster Swivel Type (With Stopper) 63 mm (4 Pieces)
  • Application
    For light indoor work. As a side table for office work. Inspection of part construction, packing, and assembly.
  • Mass(kg)
    20.0
  • Capacity
    1 unit
Part Number
SHSG-100-45C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 19,945.00

฿ 18,349.40

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1