(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Workpiece support stand Uniform Load 50 kg (WS-1C-W)

Workpiece support stand Uniform Load 50 kg (WS-1C-W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WS-1-W
WS-1-YG
WS-1C-W
WS-1C-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Color Trusco Code Specification 3 Capacity

฿ 5,584.00

ADJUSTABLEHEIGHTWORKBENCHES 1 Piece(s) Same day 637~937 White 414-5739 With Adjuster 1 unit

฿ 5,584.00

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) Same day 637~937 Young Green 414-5747 With Adjuster 1 unit

฿ 8,168.00

ADJUSTABLEHEIGHTWORKBENCHES 1 Piece(s) 12 Day(s) 700~1000 White 414-5712 With casters 1 unit

฿ 6,946.67

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 1 Day(s) 700~1000 Young Green 414-5721 With casters 1 unit

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Width (mm)
    500
  • Depth (mm)
    400
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Material
    Steel
  • Top Plate Material
    Steel
  • Specifications
    Has height adjustment and tabletop inclination functions, with spillage stopper and adjuster
  • Specification 2
    With Spill Preventer
  • Application
    Auxiliary stand for placing of small parts in machining and assembly work.
  • Mass(kg)
    13.0
  • Capacity
    1 unit

Product Description

A work support stand that can be used for anything from sitting to standing work thanks to its height adjustment and top plate tilt functions.
[Features]
· Assembly type, step height adjustment, tabletop inclination function, stand with adjuster.
[Applications]
· Auxiliary stand for placing of small parts in machining and assembly work.
· As a side table in factories and offices.

Part Number
WS-1-W
WS-1-YG
WS-1C-W
WS-1C-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Color Trusco Code Specification 3 Capacity

฿ 5,584.00

ADJUSTABLEHEIGHTWORKBENCHES 1 Piece(s) Same day 637~937 White 414-5739 With Adjuster 1 unit

฿ 5,584.00

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) Same day 637~937 Young Green 414-5747 With Adjuster 1 unit

฿ 8,168.00

ADJUSTABLEHEIGHTWORKBENCHES 1 Piece(s) 12 Day(s) 700~1000 White 414-5712 With casters 1 unit

฿ 6,946.67

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 1 Day(s) 700~1000 Young Green 414-5721 With casters 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A work support table that can correspondence from sitting work to standing work with height adjustment and top board inclination function.

Usage

●Auxiliary platform to place small parts such as processing and assembly work.

Specification

●Height Adjustment (10 stages at 30mm pitch), Top Board Tilt Function
●With spill prevention

Materials

●Steel