- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Top Plate Attached Carrying Wagon
Specifications of S-6-T
-
- Product Type
- Lightweight Workbench (Uniform Load of up to 500 kg)
-
- Height (mm)
- 730
-
- Width (mm)
- 900(1350)
-
- Depth (mm)
- 450
-
- Uniform Load(kg)
- 50
-
- Assembly / Completion
- Assembly type
-
- Main body: option
- Main Body
-
- Details Type
- Folding Type with Top Board
-
- Trusco Code
- 505-1291
-
- Material
- Main Body: Steel
-
- Material 2
- Caster Bracket: Stainless Steel
-
- Material 3
- Wheel: Rubber
-
- Top Plate Material
- Melamine Resin
-
- Specifications
- Swivel type (with stopper) 65 mm (4 pcs)
-
- Specification 2
- Caster Mounting Screw Size :M12×1.75
-
- Specification 3
- Folding top (width x depth): 450×450 mm
-
- Specification 4
- Folding top uniform load bearing: 10 kg
-
- Mass(kg)
- 22.5
-
- Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
฿ 26,690.00
฿ 24,554.80
|
SIDE TABLES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Lightweight Workbench (Uniform Load of up to 500 kg)
-
- Height (mm)
- 730
-
- Width (mm)
- 900(1350)
-
- Depth (mm)
- 450
-
- Uniform Load(kg)
- 50
-
- Assembly / Completion
- Assembly type
-
- Main body: option
- Main Body
-
- Details Type
- Folding Type with Top Board
-
- Trusco Code
- 505-1291
-
- Material
- Main Body: Steel
-
- Material 2
- Caster Bracket: Stainless Steel
-
- Material 3
- Wheel: Rubber
-
- Top Plate Material
- Melamine Resin
-
- Specifications
- Swivel type (with stopper) 65 mm (4 pcs)
-
- Specification 2
- Caster Mounting Screw Size :M12×1.75
-
- Specification 3
- Folding top (width x depth): 450×450 mm
-
- Specification 4
- Folding top uniform load bearing: 10 kg
-
- Mass(kg)
- 22.5
-
- Capacity
- 1 unit
Product Description
[Features]
·It comes with 3 outlets and a 3 m cord.
·Assembly required: Product compliant with the law on Promoting Green Purchasing
·Uniform load (kg): 50
·Material 1: Main body: Steel
·Material 2: Caster metal fittings: Steel
·Material 3: Wheel: Rubber
·Specifications: Swivel type (with stopper) 65 mm (4 pcs.)
·Specifications 2: Caster mounting screw size: M12 × 1.75
Specifications of S-6-T
-
- Product Type
- Lightweight Workbench (Uniform Load of up to 500 kg)
-
- Height (mm)
- 730
-
- Width (mm)
- 900(1350)
-
- Depth (mm)
- 450
-
- Uniform Load(kg)
- 50
-
- Assembly / Completion
- Assembly type
-
- Main body: option
- Main Body
-
- Details Type
- Folding Type with Top Board
-
- Trusco Code
- 505-1291
-
- Material
- Main Body: Steel
-
- Material 2
- Caster Bracket: Stainless Steel
-
- Material 3
- Wheel: Rubber
-
- Top Plate Material
- Melamine Resin
-
- Specifications
- Swivel type (with stopper) 65 mm (4 pcs)
-
- Specification 2
- Caster Mounting Screw Size :M12×1.75
-
- Specification 3
- Folding top (width x depth): 450×450 mm
-
- Specification 4
- Folding top uniform load bearing: 10 kg
-
- Mass(kg)
- 22.5
-
- Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
฿ 26,690.00
฿ 24,554.80
|
SIDE TABLES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●3 pieces mouth outlet, with code 3m.Specification
●Top Board Material:Melamine Decoration
●Caster: Flexible Type(with stopper) 65mm(4 pieces)
●Caster Mounting Screw Size: M12 x 1.75Materials
●Main Body: Steel
●Caster Brackets: Steel
●Wheel: Rubber
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?