(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ELS-500 |
ELS-500C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Uniform Load (kg) |
Details Type | Trusco Code | Adjuster Screw Size | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,579.50 |
SIDETABLES | 1 Piece(s) | Same day | 600 | 100 | Adjuster Type | 500-8395 | M8 x 1.25 | 9.0 | 1 unit | ||
฿ 8,793.42 |
SIDE TABLES | 1 Piece(s) | 10 Day(s) | 635 | 50 | Caster Type | 500-8409 | - | 9.2 | 1 unit |
Popular type auxiliary table with adjuster that pursues low price.
[Features]
· Top plate is a plastic cosmetic plate (neo gray) with dark gray legs.
· Using the adjuster, it is easy to change to include casters.
· Material Main body: steel.
Part Number |
---|
ELS-500 |
ELS-500C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Uniform Load (kg) |
Details Type | Trusco Code | Adjuster Screw Size | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,579.50 |
SIDETABLES | 1 Piece(s) | Same day | 600 | 100 | Adjuster Type | 500-8395 | M8 x 1.25 | 9.0 | 1 unit | ||
฿ 8,793.42 |
SIDE TABLES | 1 Piece(s) | 10 Day(s) | 635 | 50 | Caster Type | 500-8409 | - | 9.2 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?