(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BN4560ACYG |
BN4560AYG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Uniform Load (kg) |
Details Type | Trusco Code | Adjuster Screw Size | Material 2 | Material 3 | Specification 3 | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,250.90 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 40 Day(s) | 841 | 150 | Caster Type | 393-2869 | - | Caster Bracket: Stainless Steel | Wheel: Rubber | 100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces | 23.5 | 1 unit | ||
฿ 18,180.00 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 1 Day(s) | 740 | 300 | Standard Type | 393-2877 | M16×2.0 | - | - | - | 21.0 | 1 unit |
Lightweight workbench in a convenient size that is easy to use, in terms of both size and height.
[Features]
· A wide leg type with a sense of stability.
Part Number |
---|
BN4560ACYG |
BN4560AYG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Uniform Load (kg) |
Details Type | Trusco Code | Adjuster Screw Size | Material 2 | Material 3 | Specification 3 | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,250.90 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 40 Day(s) | 841 | 150 | Caster Type | 393-2869 | - | Caster Bracket: Stainless Steel | Wheel: Rubber | 100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces | 23.5 | 1 unit | ||
฿ 18,180.00 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 1 Day(s) | 740 | 300 | Standard Type | 393-2877 | M16×2.0 | - | - | - | 21.0 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?