(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
UTV-1260YG |
UTV-960YG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Width (mm) | Uniform Load (kg) |
Details Type | Trusco Code | Adjuster Screw Size | Material 2 | Material 3 | Specification 3 | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,838.58 ฿ 21,280.31 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 40 Day(s) | 600~810 | 1200 | 500 | Standard Type | 393-3130 | M16×2.0 | - | - | - | 37.0 | 1 unit | ||
฿ 23,107.34 ฿ 19,960.12 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 40 Day(s) | 600~810 | 900 | 500 | Standard Type | 393-3148 | M16×2.0 | - | - | - | 32.0 | 1 unit |
A workbench to which a small vise can be mounted, compatible with both standing and seated work.
[Features]
· The height can be adjusted by 35 mm pitch, allowing it to be used while standing or sitting.
· As an anti-vibration adjuster is used, it is excellent in earthquake resistance.
[Applications]
· Ideal for writing tasks such as creating manufacturing instructions.
· As it is a type with casters (UTVC type) it can also be used as an auxiliary workbench by moving it around as required.
Part Number |
---|
UTV-1260YG |
UTV-960YG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Width (mm) | Uniform Load (kg) |
Details Type | Trusco Code | Adjuster Screw Size | Material 2 | Material 3 | Specification 3 | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,838.58 ฿ 21,280.31 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 40 Day(s) | 600~810 | 1200 | 500 | Standard Type | 393-3130 | M16×2.0 | - | - | - | 37.0 | 1 unit | ||
฿ 23,107.34 ฿ 19,960.12 |
SLIM TYPE WORKBENCHES | 1 Piece(s) | 40 Day(s) | 600~810 | 900 | 500 | Standard Type | 393-3148 | M16×2.0 | - | - | - | 32.0 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?