(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Work Bench with White Board Average Load (kg) 20

Small Work Bench with White Board Average Load (kg) 20

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of VU-701WW

  • Product Type
    Adjustable height work bench
  • Height (mm)
    1305~1505
  • Width (mm)
    700
  • Depth (mm)
    450
  • Uniform Load(kg)
    20
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Standard Type
  • Drawer internal dimensions(mm)
    473×376×39
  • Trusco Code
    393-3181
  • Surface resistance value(Ω)
    -
  • Material
    Main Body: Steel
  • Top Plate Material
    Polyester decoration
  • Specifications
    -
  • Vertical pitch(mm)
    50
  • Mass(kg)
    18.5
  • Capacity
    1 unit
Part Number
VU-701WW SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Details Type Trusco Code Surface resistance value
(Ω)
Specifications Mass
(kg)
Capacity

฿ 24,695.24

฿ 20,563.73

SLIM WORK DESKS 1 Piece(s) 12 Day(s) 1305~1505 Standard Type 393-3181 - - 18.5 1 unit

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Width (mm)
    700
  • Depth (mm)
    450
  • Uniform Load(kg)
    20
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    473×376×39
  • Material
    Main Body: Steel
  • Top Plate Material
    Polyester decoration
  • Vertical pitch(mm)
    50
  • Capacity
    1 unit

Product Description

[Features]
· An ideal standing desk for writing manufacturing instructions, etc.
· Comes with a 500 mm square white board.
· The height of the desk can be adjusted by 50 mm pitch.

Specifications of VU-701WW

  • Product Type
    Adjustable height work bench
  • Height (mm)
    1305~1505
  • Width (mm)
    700
  • Depth (mm)
    450
  • Uniform Load(kg)
    20
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Standard Type
  • Drawer internal dimensions(mm)
    473×376×39
  • Trusco Code
    393-3181
  • Surface resistance value(Ω)
    -
  • Material
    Main Body: Steel
  • Top Plate Material
    Polyester decoration
  • Specifications
    -
  • Vertical pitch(mm)
    50
  • Mass(kg)
    18.5
  • Capacity
    1 unit
Part Number
VU-701WW SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Details Type Trusco Code Surface resistance value
(Ω)
Specifications Mass
(kg)
Capacity

฿ 24,695.24

฿ 20,563.73

SLIM WORK DESKS 1 Piece(s) 12 Day(s) 1305~1505 Standard Type 393-3181 - - 18.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1