(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Optional Front Panel for Light Work Bench Width (mm) 902

Optional Front Panel for Light Work Bench Width (mm) 902

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TFCP-900

  • Product Type
    Work bench attachment
  • Width (mm)
    902
  • Main body: option
    Option
  • Details Type
    Front panel
  • Depth(mm)
    200
  • Height Dimension(mm)
    665
  • Material
    Main Body: Steel
  • Specifications
    Perforations: 10 mm×10 mm with 25 mm pitch
  • Specification 2
    Panel Part: Black
  • Mass(kg)
    9.0
  • Capacity
    1 unit
Part Number
TFCP-900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 9,075.72

SLIM TYPE WORKBENCHES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Work bench attachment
  • Width (mm)
    902
  • Main body: option
    Option
  • Details Type
    Front panel
  • Depth(mm)
    200
  • Height Dimension(mm)
    665
  • Material
    Main Body: Steel
  • Specifications
    Perforations: 10 mm×10 mm with 25 mm pitch
  • Specification 2
    Panel Part: Black
  • Mass(kg)
    9.0
  • Capacity
    1 unit

Product Description

[Features]
· Peg board system enables effective use of side space.
· Various optional hooks, etc., can be used, "visualized" tool management is enabled, and tools can be quickly retrieved and stored in predetermined positions.
· The top board is neat and tidy, and allows the wide working space to be effectively used.
[Applications]
· Optional Accessories for "TFAE Type" and "TFKSS Type" Light Working Tables

Specifications of TFCP-900

  • Product Type
    Work bench attachment
  • Width (mm)
    902
  • Main body: option
    Option
  • Details Type
    Front panel
  • Depth(mm)
    200
  • Height Dimension(mm)
    665
  • Material
    Main Body: Steel
  • Specifications
    Perforations: 10 mm×10 mm with 25 mm pitch
  • Specification 2
    Panel Part: Black
  • Mass(kg)
    9.0
  • Capacity
    1 unit
Part Number
TFCP-900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 9,075.72

SLIM TYPE WORKBENCHES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1