(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Work Bench Caster-Free Set

Work Bench Caster-Free Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CFTD-50

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Load During Movement(kg)
    50
  • Width dimension(mm)
    194
  • Depth(mm)
    46
  • Height Dimension(mm)
    224
  • Material
    Main Body: Steel
  • Specifications
    Caster: Φ50 mm Dual Nylon Wheels (4 Pieces Set)
  • Mass(kg)
    6.5/set
  • Capacity
    1 Set (Caster: φ 50 mm Dual Nylon Wheels (4 Piece Set))
Part Number
CFTD-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 6,000.39

SLIM TYPE WORKBENCHES 1 Pack(s)

4 Pieces Per Package

40 Day(s) 1 Set (Caster: φ 50 mm Dual Nylon Wheels (4 Piece Set))

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Load During Movement(kg)
    50
  • Width dimension(mm)
    194
  • Depth(mm)
    46
  • Height Dimension(mm)
    224
  • Material
    Main Body: Steel
  • Specifications
    Caster: Φ50 mm Dual Nylon Wheels (4 Pieces Set)
  • Mass(kg)
    6.5/set
  • Capacity
    1 Set (Caster: φ 50 mm Dual Nylon Wheels (4 Piece Set))

Product Description

[Features]
· Installing this caster-free set to the workbench allows it to be moved easily. In addition, during work it can be secured in place by using the adjuster.
· To insert and remove the caster, lift both sides of the workbench to lower and release the caster. Once you lift it up again, the caster enters a free state and the adjuster becomes effective.

Specifications of CFTD-50

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Load During Movement(kg)
    50
  • Width dimension(mm)
    194
  • Depth(mm)
    46
  • Height Dimension(mm)
    224
  • Material
    Main Body: Steel
  • Specifications
    Caster: Φ50 mm Dual Nylon Wheels (4 Pieces Set)
  • Mass(kg)
    6.5/set
  • Capacity
    1 Set (Caster: φ 50 mm Dual Nylon Wheels (4 Piece Set))
Part Number
CFTD-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 6,000.39

SLIM TYPE WORKBENCHES 1 Pack(s)

4 Pieces Per Package

40 Day(s) 1 Set (Caster: φ 50 mm Dual Nylon Wheels (4 Piece Set))

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1