(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Work Bench TFAE Type with Casters Average Load (kg) Width 150 (mm) 900

Light Work Bench TFAE Type with Casters Average Load (kg) Width 150 (mm) 900

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TFAE-0960C75

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    966
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Top Surface Portion: white x black, Support Beam Portion: orange
  • Material
    Main Body: Steel
  • Material 2
    Caster Bracket: Stainless Steel
  • Material 3
    Wheel: Rubber
  • Top Plate Material
    Polyester decorative board
  • Specifications
    Caster Set: EW-75C (Φ75 mm Rubber Wheels, 2 Swivel, 2 Swivel Stoppers Included)
  • Mass(kg)
    21.0
  • Capacity
    1 unit
Part Number
TFAE-0960C75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 13,107.10

SLIM TYPE WORKBENCHES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    966
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Top Surface Portion: white x black, Support Beam Portion: orange
  • Material
    Main Body: Steel
  • Material 2
    Caster Bracket: Stainless Steel
  • Material 3
    Wheel: Rubber
  • Top Plate Material
    Polyester decorative board
  • Specifications
    Caster Set: EW-75C (Φ75 mm Rubber Wheels, 2 Swivel, 2 Swivel Stoppers Included)
  • Mass(kg)
    21.0
  • Capacity
    1 unit

Product Description

[Features]
· Ideal for assembling and maintenance of parts around machinery.
· There are abundant options such as power outlets, air source couplers and various hooks, allowing use in a variety of situations.

Specifications of TFAE-0960C75

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    966
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Top Surface Portion: white x black, Support Beam Portion: orange
  • Material
    Main Body: Steel
  • Material 2
    Caster Bracket: Stainless Steel
  • Material 3
    Wheel: Rubber
  • Top Plate Material
    Polyester decorative board
  • Specifications
    Caster Set: EW-75C (Φ75 mm Rubber Wheels, 2 Swivel, 2 Swivel Stoppers Included)
  • Mass(kg)
    21.0
  • Capacity
    1 unit
Part Number
TFAE-0960C75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 13,107.10

SLIM TYPE WORKBENCHES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be moved easily in accordance with work.

Specification

●Equal Load(kg):150
●W x D x H(mm):900 x 600 x 966
●Caster Set: EW-75C(75mm rubber wheel, flexible x 2, with flexible stopper x 2)
●Caster Screw Size: M16 x 2.0

Materials

●Caster Brackets: Steel 
●Wheel: Rubber